Top

MAX8896EVKIT

Evaluation Kit for the MAX8896

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • PA Step-Down Converter (OUT1)
    • 7.5µs (typ) Settling Time for 0.5V to 1V Output Voltage Change
    • Dynamic Output-Voltage Setting from 0.5V to VBATT
    • 140mΩ Bypass pFET and 100% Duty Cycle for Low Dropout
    • 2MHz Switching Frequency
    • Low Output-Voltage Ripple
    • 700mA (min) Output Drive Capability
    • 2% Gain Accuracy
    • Tiny External Components
  • RF Step-Down Converter (OUT2)
    • 2MHz Fixed Switching Frequency
    • 94% Peak Efficiency
    • 100% Duty Cycle
    • 2% Output Accuracy Over Load, Line, and Temperature
    • 200mA (min) Output Drive Capability
    • Tiny External Components
  • Low-Noise LDO
    • Guaranteed 200mA Output
    • High 65dB (typ) PSRR
    • Fixed Output Voltage
    • Low Noise (16µVRMS, typ)
  • Simple Logic ON/OFF Controls
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • Thermal Shutdown
  • Fully Assembled and Tested

Applications/Uses

  • Smartphones
  • WCDMA/NCDMA Cellular Handsets

Description

The MAX8896 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8896 dual stepdown converter with low-dropout (LDO) linear regulator. The MAX8896 EV kit operates from a 2.7V to 5.5V power supply or battery. The PA step-down output regulates to 2.5 times the voltage at REFIN (0.2V to 1.7V) and provides 700mA drive capability. RFOUT (step-down regulator followed by LDO) regulates to 2.8V and provides 200mA drive capability.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .