Top

MAX8884EVKIT

Evaluation Kit for the MAX8884Y and MAX8884Z

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Step-Down Converter
    • Pin-Selectable Output Voltage (1.2V/1.8V)
    • 2MHz (MAX8884Y) or 4MHz (MAX8884Z) Switching Frequency
    • Low Output-Voltage Ripple
    • 700mA Output Drive Capability
    • Simple Logic ON/OFF Control
    • Tiny External Components
  • Dual Low-Noise LDOs
    • Pin-Selectable Output Voltage (LDO1)
    • Low 26µVRMS (typ) Output Noise
    • High 65dB (typ) PSRR
    • Guaranteed 300mA Output Drive Capability
    • Individual ON/OFF Control
  • Tiny External Components
  • Low 0.1µA Shutdown Current
  • 2.7V to 5.5V Supply Voltage Range
  • Thermal Shutdown
  • Tiny, 2mm x 2mm x 0.65mm CSP Package (4x4 Grid)
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones/Smartphones
  • Digital Cameras, Camcorders
  • Handheld Instruments
  • PCMCIA Cards
  • PDA and Palmtop Computers
  • Portable MP3 and DVD Players

Description

The MAX8884 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the highly integrated MAX8884Y step-down DC-DC converter and dual, 300mA, low-dropout (LDO) linear regulator. The step-down output voltage is pin selectable between 1.2V and 1.8V and provides guaranteed output current of 700mA. Dual low-noise LDOs are also integrated in the MAX8884Y/MAX8884Z. The MAX8884 EV kit can also evaluate the MAX8884Z. To evaluate the MAX8884Z, order a free sample along with the EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.