Top

MAX8857AEVKIT

Evaluation Kit for the MAX8857A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8857A Dec 12, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 95% Efficient Synchronous-Rectified DC-DC Converters
  • 90% Efficient Boost-Buck Operation
  • Up to 85% Efficient, DC-DC Converters for CCD, LCD, WLED, and/or OLED
  • Inverter Operates Directly from 2 AA Batteries
  • Internal Compensation on All Channels
  • True Shutdown™ on All Step-Up Converters
  • Overload Protection
  • Startup into Short Protection
  • Soft-Start for Controlled Startup Current
  • 100% Duty Cycle on Step-Down Converters
  • Regulated Current Output for Up to 4 White LEDs
  • PWM Dimming of WLED Current
  • Adjustable LED Overvoltage Protection Up to 27V
  • Transformerless Inverting Converter for CCD
  • 2MHz ±2.5% Switching Frequency
  • 1µA Shutdown Supply Current
  • CCD Voltage Sequencing
  • All Internal Power MOSFETs
  • SDOK Power-OK Indicator
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • DSCs and DVCs
  • PDAs and Portable Media Players

Description

The MAX8857A evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8857A power-management IC (PMIC). The MAX8857A PMIC is ideal for use in digital still cameras (DSCs) and digital video cameras (DVCs). The MAX8857A improves performance, component count, and board space utilization compared to currently available solutions for 2 AA cell and dual-battery designs. On-chip power MOSFETs provide up to 95% efficiency for critical power supplies. The CCD inverter can operate directly from 2 AA/NiMH batteries without the use of any additional external components.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8857A Dec 12, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.