Top

MAX8819AEVKIT

Evaluation Kit for the MAX8819A, MAX8819B, MAX8819C, and MAX8819D

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • USB/AC Adapter 1-Cell Li+ Charger
  • Jumper Options Offer Four Input Current Limits
  • Jumper Options Allow for Easy Evaluation of Five Charge-Current Settings
  • Three 2MHz Step-Down Converters
  • External Resistors Allow for Output-Voltage Adjustment
  • Resistor Option Allows for Reducing Quiescent Current by Disabling Regulator 2
  • 6-Series WLEDs Showcase WLED Driver
  • Jumper Option Allows for WLED Overvoltage Protection Evaluation
  • On-Board Pulse Generator Allows for Pushbutton Evaluation of the WLED Dimming Feature
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Telephones
  • Digital Cameras
  • Handheld Instrumentation
  • Low-Power Handheld Products
  • MP3 Players
  • PDAs
  • Portable GPS Devices

Description

The MAX8819A evaluation kit (EV kit) is a fully assembled and tested PCB for evaluating the MAX8819A power-management IC (PMIC). The MAX8819A PMIC is ideal for use in MP3 players and other handheld applications. In addition to the three step-down converters and WLED driver, the MAX8819A integrates a 1-cell lithium ion (Li+) or lithium polymer (Li-poly) charger and Smart Power Selector™ with a power input that accepts a USB or AC-to-DC adapter.

The MAX8819A EV kit can also be used to evaluate the MAX8819B, MAX8819C, or MAX8819D. Request a pin-compatible sample when ordering this EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.