Top

MAX8815AEVKIT

Evaluation Kit for the MAX8815A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 97% Efficiency with Internal Synchronous Rectifier
  • Low 35µA (Switching) Quiescent Current
  • Guaranteed 1A Output Current at 5V from 2.5V Input
  • Guaranteed 500mA Output Current at 5V from 1.8V Input
  • Low-Noise Constant Frequency Operation (FPWM Mode)
  • 2MHz PWM Switching Frequency
  • Preset (5V) or Adjustable Output (3.3V to 5V)
  • Controlled Current in Soft-Start Limits Inrush Current
  • True Shutdown
  • Internal Compensation
  • Overload/Short-Circuit Protection
  • 0.1µA Shutdown Current
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones, PDAs, MP3 Players
  • DSC and DVC
  • Microprocessor/DSP Core Power
  • PCMCIA Cards
  • Portable Handheld Devices

Description

The MAX8815A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8815A step-up converter. The MAX8815A is a 1A (maximum load), 97% efficient, 35µA quiescent current step-up converter with True Shutdown™ and is ideal for use in DSC, DVC, and other handheld applications. The MAX8815A EV kit is designed for a 5V output and also provides a jumper for evaluation of fixed-frequency pulse-width-modulation mode (FPWM) or normal mode.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.