Top

MAX8792EVKIT

Evaluation Kit for the MAX8792

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8792 Apr 02, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 7V to 24V Input Range
  • Dynamically Selectable 1.5V/1.05V Output Voltage
  • Dynamically Adjustable Output Voltage (0 to VIN Range)
  • 10A Output Current
  • 93% Efficiency (VIN = 7V, VOUT = 1.5V at 3A)
  • 300kHz Switching Frequency
  • Power-Good Output Indicator (PGOOD)
  • Low-Profile, Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • DDR Memory—VDDQ or VTT
  • GPU Core Supply
  • I/O and Chipset Supplies
  • Notebook Computers
  • Point-of-Load Applications
  • Step-Down Power Supply

Description

The MAX8792 evaluation kit (EV kit) demonstrates the standard 10A application circuit of the MAX8792. This DC-DC converter steps down high-voltage batteries to generate low-voltage core or chipset/RAM bias supplies in notebook computers.

The MAX8792 EV kit provides a dynamically adjustable 1.5V/1.05V output voltage from a 7V to 24V battery-input range. It delivers up to 10A output current while achieving greater than 90% efficiency. Programmed by a single resistor, the EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

The EV kit is a fully assembled and tested PCB. It also allows the evaluation of other dynamically adjustable output voltages by varying the external reference input, which can be realized by changing resistors R1, R2, and R3.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8792 Apr 02, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .