Top

MAX8758EVKIT

Evaluation Kit for the MAX8758

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8758 Dec 27, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.2V to +5.5V Input Range
  • Output Voltages
    +8.5V Output at 330mA (Step-Up Switching
    Regulator, 3V Input)
    +23V Output at 20mA (Positive Charge Pump)
    -8V Output at 20mA (Negative Charge Pump)
    +4.25V Output at ±150mA (Operational
    Amplifier, VCOM)
  • Resistor-Adjustable Switching Regulator and Op-Amp Output Voltages
  • Logic-Controlled, High-Voltage Switch with Adjustable Delay
  • Greater Than 85% Efficiency (Step-Up Switching Regulator)
  • Selectable 640kHz/1.2MHz Step-Up Switching Frequency
  • Low-Profile, Surface-Mount Components
  • Fully Assembled and Tested
  • Applications/Uses

    • LCD Monitors
    • Notebook Displays

    Description

    The MAX8758 evaluation kit (EV kit) is a fully assembled and tested surface-mount PC board that provides the voltages and features required for active-matrix, thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit contains a step-up switching regulator, a positive two-stage charge pump for the TFT gate-on supply, and a negative single-stage charge pump for the TFT gate-off supply. The included high-speed operational amplifier can be used to drive the LCD backplane (VCOM) or the gamma-correction divider string, and a logic-controlled, high-voltage switch with adjustable delay.

    The EV kit operates from a +2.2V to +5.5V DC supply voltage. The step-up switching regulator is configured for a +8.5V output, providing at least 330mA from 3.0V. The positive charge pump is configured for a +23V output providing at least 20mA. The negative charge pump is configured for a -8V output providing at least 20mA. The high-speed operational amplifier is configured for +4.25V, capable of providing up to ±150mA peak. The high-voltage switch can be used to delay the output of the positive charge pump's startup. The delay time is set with an external capacitor.

    The MAX8758 EV kit demonstrates low quiescent current and high efficiency for maximum battery life. Operation at 1.2MHz allows the use of tiny surface-mount components. The MAX8758 TQFN package (0.8mm maximum height) with low-profile external components allows this circuit to be less than 1.25mm high.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8758 Dec 27, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.