Top

MAX8727EVKIT

Evaluation Kit for the MAX8727

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8727 Mar 21, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 90% Efficiency
  • 2.6V to 5.5V Input Range
  • 15V Output Voltage (Adjustable from VIN to 24V)
  • 600mA Output Current (4.5V Input)
  • 1.2MHz Switching Frequency (Selectable: 640kHz or 1.2MHz)
  • Programmable Soft-Start
  • 0.1µA IC Shutdown Current (typ)
  • Fully Assembled and Tested
  • Applications/Uses

    • LCD Monitor Panels
    • Notebook Computer Displays

    Description

    The MAX8727 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a pulse-width-modulated (PWM) step-up DC-DC converter. The EV kit is configured to operate with a 1.2MHz switching frequency. It operates from a 2.6V to 5.5V DC supply voltage, is configured for a 15V output, and can provide 600mA with a 4.5V input.

    The MAX8727 EV kit features low quiescent current and high conversion efficiency (90%). The high switching frequency allows for the use of small surface-mount components.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8727 Mar 21, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .