Top

MAX8717EVKIT

Evaluation Kit for the MAX8717

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8717 Mar 23, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6V to 24V Input Voltage Range
  • Output Voltages
        3.3V at 5A (Adjustable from 1.0V to 5.5V)
        5.0V at 5A (Adjustable from 1.0V to 5.5V)
  • 300kHz Switching Frequency (Selectable 200kHz/300kHz/500kHz)
  • Independently Selectable PWM, Skip, and Low- Noise Mode Operation
  • Independent Power-Good Outputs
  • Low-Profile Components
  • Fully Assembled and Tested
  • Applications/Uses

    • 2 to 4 Li+ Cell Battery-Powered Devices
    • Main or I/O Power Supplies
    • Notebook and Subnotebook Computers
    • PDAs and Mobile Communicators

    Description

    The MAX8717 evaluation kit (EV kit) demonstrates the MAX8717's standard application circuit. This dual-PWM synchronous DC-DC converter steps down high-voltage batteries and/or AC adapters, generating main supplies for notebook computers.

    The MAX8717 EV kit provides dual 5V and 3.3V output voltages from the 6V to 24V battery input range. It delivers up to 5A output current for the 5V output and 5A for the 3.3V output with 95% efficiency. The EV kit operates at 300kHz switching frequency and has superior lineand load-transient response.

    This EV kit is a fully assembled and tested circuit board. Both outputs are adjustable between 1.0V and 5.5V by changing feedback resistors R20, R21, R24, and R26.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8717 Mar 23, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.