Top

MAX8716EVKIT

Evaluation Kit for the MAX8716

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8716 Dec 06, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +6V to +24V Input Voltage Range
  • Output Voltages
    +3.3V at 5A (Adjustable from +1.0V to +5.5V)
    +5.0V at 5A (Adjustable from +1.0V to +5.5V)
  • 300kHz Switching Frequency
  • Independently Selectable PWM, Skip, and Low- Noise-Mode Operation
  • Independent Power-Good Outputs
  • Low-Profile Components
  • Fully Assembled and Tested
  • Applications/Uses

    • 2 to 4 Li+ Cell Battery-Powered Devices
    • Main or I/O Power Supplies
    • Notebook and Subnotebook Computers
    • PDAs and Mobile Communicators

    Description

    The MAX8716 evaluation kit (EV kit) demonstrates the MAX8716's standard application circuit. This dual-PWM synchronous DC-DC converter steps down high-voltage batteries and/or AC adapters, generating main supplies for notebook computers.

    The MAX8716 EV kit provides dual +5V and +3.3V output voltages from +6V to +24V battery input range. It delivers up to 5A output current for the +5V output and 5A for the +3.3V output with 95% efficiency. The EV kit operates at 300kHz switching frequency and has superior line- and load-transient response.

    This EV kit is a fully assembled and tested circuit board. Both outputs are adjustable between +1.0V and +5.5V by changing feedback resistors R19, R20, R21, and R22.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8716 Dec 06, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .