Top

MAX8686EVKIT

Evaluation Kit for the MAX8686

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8686 May 29, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from a 6V to 20V Input Supply
  • 0.6V to 5.5V Output Voltage Range
  • All-Ceramic Capacitor Design
  • Programmable Switching Frequency from 300kHz to 1MHz
  • Adjustable Current Limit
  • Adjustable Soft-Start
  • Monotonic Startup to Prebiased Output
  • PCB Supports Additional Second Phase
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • DDR Memory
  • Module Replacements
  • Networking Equipment
  • POL Power Supplies
  • Servers
  • Telecom Equipment

Description

The MAX8686 evaluation kit (EV kit) provides a proven design to evaluate the MAX8686 single-phase, high-efficiency, 25A, step-down regulator with integrated switches.

The device is a current-mode, synchronous PWM step-down regulator with integrated MOSFETs, operates from a 6V to 20V input supply, and generates an adjustable output voltage from 0.7V to 5.5V. The switching frequency of the EV kit is set to 500kHz and is programmable from 300kHz to 1MHz. The output voltage is set to 1.5V.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8686 May 29, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.