Top

MAX8685CEVKIT

Evaluation Kit for the MAX8685C

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8685C Sep 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Charges 35µF to 300V
  • EV Kit Includes Xenon Flash Tube, IGBT, and Trigger Transformer
  • No Inrush Current
  • Short-Circuit Protection
  • Robust Architecture Allows Use of Low-Cost Transformers
  • High Accuracy Not Dependent on Transformer Turns Ratio
  • Automatic Refresh Mode Draws Minimal Quiescent Current
  • Charge-Done Indicator
  • Fully Assembled and Tested

Applications/Uses

  • Cell-Phone Cameras
  • Digital Cameras
  • Film Cameras
  • Personal Media Players

Description

The MAX8685C evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8685C/MAX8685D xenon flash charger family. The MAX8685C EV kit operates from a 2.5V to 5.5V supply and charges a 35µF capacitor to 300V. Battery voltages as low as 1.5V can be used to supply the inductor primary current. The MAX8685C/MAX8685D offer fixed peak primary current limits of 1A and 1.6A, respectively. An LED indicator on the EV kit lights up when the initial charging cycle is complete.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8685C Sep 28, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .