Top

MAX8671EVKIT

Evaluation Kit for the MAX8671X

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8671X Oct 22, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 16V-Tolerant USB and DC Inputs
  • Automatically Powers from External Power or Battery
  • Operates with No Battery Present
  • Single-Cell Li+/Li-Poly Charger
  • Three 2MHz Step-Down Regulators
    • Up to 96% Efficiency
  • Two Low IQ Linear Regulators
  • Output Power-Up Sequencing
  • Thermal-Overload Protection
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still Cameras
  • Digital Video Cameras
  • GPS/Portable Navigation Devices
  • MP3 Players/Portable Media Players
  • Portable Audio Players
  • Smartphones/PDAs/PDA Phones

Description

The MAX8671 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8671X power-management IC. The MAX8671X integrated power-management IC (PMIC) is ideal for use in portable media players and other handheld devices. In addition to five regulated output voltages, the MAX8671X integrates a 1-cell lithium ion (Li+) or lithium polymer (Li-Poly) charger and Smart Power Selector™ (SPS) with dual (AC-to-DC adapter and USB) power inputs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8671X Oct 22, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .