Top

Evaluation Kit for the MAX866

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX866 Jul 01, 1995

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Low 0.8V to 6V Input Supply Voltage
  • 0.9V Guaranteed Start-Up Supply Voltage
  • 27µA Quiescent Current
  • 1µA Shutdown Mode
  • Up to 250kHz Switching Frequency
  • ±1.5% Reference Tolerance
  • Low-Battery Detector (LBI/LBO)
  • Ultra-Small 8-Pin µMAX Package (1.11mm High)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • 1-Cell Battery-Operated Equipment
  • Backup Supplies
  • Detectors
  • Pagers
  • Remote Controls

Description

The MAX866 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board. It can also evaluate the adjustable-output MAX867.

The MAX866/MAX867 are CMOS, step-up, DC-DC switching regulators for small, low input voltage or battery-powered systems. The MAX866 accepts a positive input voltage between 0.8V and VOUT and converts it to a higher, pin-selectable output voltage of 3.3V or 5V. The MAX867 adjustable version accepts 0.8V to 6V input voltages and generates a higher, adjustable output voltage in the 2.7V to 6V range. Typical full-load efficiencies for the MAX866/MAX867 are greater than 80%.

A movable jumper on the EV kit selects either a 3.3V or 5.0V output voltage. Additional pads on the board's solder side accommodate resistors for the LBI/LBO low battery detector or MAX867 output adjustment.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX866 Jul 01, 1995

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.