Top

MAX8663EVKIT

Evaluation Kit for the MAX8663

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8663 Dec 03, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Two High-Efficiency 1MHz Synchronous Rectified Step-Down Regulators
  • Four LDO Regulators with Jumper-Selectable Output Voltages
  • Single-Cell Li+/Li-Polymer Charger
  • Smart Power Selector (SPS)
  • Power-OK, Charger Status, and Timeout Fault Indicators
  • 40-Pin, 5mm x 5mm x 0.8mm Thin QFN Package
  • Fully Assembled and Tested

Applications/Uses

  • 3G Smart cellular phones
  • Other Handheld Devices
  • PDAs, portable media players (PMPs)
  • Portable GPS Navigation Devices (PNDs)

Description

The MAX8663 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX8663 power-management IC. The MAX8663 integrates two synchronous step-down regulators, four low-dropout linear regulators (LDOs), and a linear charger for a single-cell Li-ion (Li+)/Li-polymer battery. Maxim's Smart Power Selector™ (SPS) safely distributes power between an external power source (AC adapter, auto adapter, or USB source), battery, and the system load.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8663 Dec 03, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.