Top

MAX8662EVKIT

MAX8662 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX8662 Evaluation Kit Jun 18, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Two 95%-Efficient 1MHz Synchronous Rectified Step-Down Regulators
  • One 1MHz Step-Up WLED Driver
  • Four LDO Regulators with Jumper-Selectable Output Voltages
  • Single-Cell Li+ Charger
  • Smart Power Selector (SPS)
  • Power-OK, Charger Status, and Timeout Fault Indicators
  • LED Analog Brightness and PWM Dimming Control
  • 48-Pin, 6mm x 6mm x 0.8mm Thin QFN IC Package
  • Fully Assembled and Tested

Applications/Uses

  • 3G Smart cellular phones
  • Other Handheld Devices
  • PDAs, portable media players (PMPs)
  • Portable GPS Navigation Devices (PNDs)

Description

The MAX8662 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that evaluates the MAX8662 power-management IC. The MAX8662 integrates two synchronous rectified step-down regulators, a step-up regulator driving two to seven white LEDs (WLEDs), four low-dropout linear regulators (LDOs), and a linear charger for a single-cell Li-ion (Li+) battery. Maxim's Smart Power Selector™ (SPS) safely distributes power between an external power source (AC adapter, auto adapter, or USB source), battery, and the system load.

Simplified Block Diagram

Technical Docs

Data Sheet MAX8662 Evaluation Kit Jun 18, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .