Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX8660, MAX8660A, MAX8660B, and MAX8661 | Sep 17, 2009 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Optimized for Marvell PXA3xx and PXA168 Applications Processors
- Four Synchronous Step-Down DC-DC Regulators
- Four LDO Linear Regulators
- 2MHz Switching Allows Small Components
- Low 20µA Deep-Sleep Current
- Low-Battery Monitor and Reset Output
- 40-Pin, 5mm x 5mm x 0.8mm Thin QFN Package
- Fully Assembled and Tested
- Includes Microsoft Windows® 98SE/2000/XP®-Compatible Evaluation Software
Applications/Uses
- Digital Cameras
- PDAs, Palmtops, and Wireless Handhelds
- Personal Media Players
- Portable GPS Navigation Systems
- Smart Cell Phones
Description
The MAX8660 evaluation system (EV system) includes a MAX8660 EV kit and a Maxim CMAXQUSB+ serial-interface board. The CMAXQUSB+ board connects to a PC's USB port and allows the transfer of I²C to the MAX8660 EV kit.
The MAX8660 EV kit comes with the MAX8660 installed, but can also be used to evaluate the MAX8660A, MAX8660B, and MAX8661.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit/Evaluation System for the MAX8660, MAX8660A, MAX8660B, and MAX8661 | Sep 17, 2009 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.