Top

MAX8660EVCMAXQU

Evaluation Kit/Evaluation System for the MAX8660, MAX8660A, MAX8660B, and MAX8661
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Optimized for Marvell PXA3xx and PXA168 Applications Processors
  • Four Synchronous Step-Down DC-DC Regulators
  • Four LDO Linear Regulators
  • 2MHz Switching Allows Small Components
  • Low 20µA Deep-Sleep Current
  • Low-Battery Monitor and Reset Output
  • 40-Pin, 5mm x 5mm x 0.8mm Thin QFN Package
  • Fully Assembled and Tested
  • Includes Microsoft Windows® 98SE/2000/XP®-Compatible Evaluation Software

Applications/Uses

  • Digital Cameras
  • PDAs, Palmtops, and Wireless Handhelds
  • Personal Media Players
  • Portable GPS Navigation Systems
  • Smart Cell Phones

Description

The MAX8660 evaluation kit (EV kit) is a fully assembled and tested PCB that accepts an input from 2.6V to 6.0V and provides the output voltages and power-management features used by applications processors. The MAX8660 integrates four step-down DC-DC regulators and four LDO linear regulators. Additional features include on/off control for outputs, low-battery detection, reset output, and a 2-wire I²C serial interface.

The MAX8660 evaluation system (EV system) includes a MAX8660 EV kit and a Maxim CMAXQUSB+ serial-interface board. The CMAXQUSB+ board connects to a PC's USB port and allows the transfer of I²C to the MAX8660 EV kit.

The MAX8660 EV kit comes with the MAX8660 installed, but can also be used to evaluate the MAX8660A, MAX8660B, and MAX8661.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.