Top

MAX8655EVKIT

Evaluation Kit for the MAX8655 and MAX8688

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 10.8V to 13.2V Input-Voltage Range
  • 20A Maximum Output Current (Additional Airflow or Heat Sink May be Required Above 13A of Output Current)
  • Adjustable Output from 0.7V to 5.5V
  • Internal High-Side and Low-Side Power MOSFETs
  • 200kHz to 1MHz Adjustable Switching Frequency and SYNC Input
  • SYNCO Synchronizes 2nd Regulator 180° Out-of-Phase
  • Monotonic Startup Provides Safe Starting Into a Pre-Biased Output
  • Enable Input and Power-OK Signals
  • Low-Profile Components
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • IBA Power Supplies
  • Networking
  • Nonisolated DC-DC Power Modules
  • Notebook Computers
  • Point-of-Load Power Supplies
  • Servers and Workstations
  • Telecom Power

Description

The MAX8655 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that contains a fixed-frequency, pulse-width modulated (PWM) stepdown switching regulator. The MAX8655 EV kit provides a 1.2V output voltage from a 10.8V to 13.2V input source and delivers up to 20A output current. The MAX8655 IC features internal high-side and low-side power MOSFETs.

A reference input is provided for use with a high-accuracy external reference (REFIN) or for DDR and tracking applications. The MAX8655 EV kit operates at 600kHz. The MAX8655 IC has a programmable internal oscillator with frequency range from 200kHz to 1MHz. The MAX8655 can also be synchronized to an external clock by connecting the clock signal to FSYNC. A synchronization output (SYNCO) is provided to synchronize a second MAX8655 180° out-of-phase with the first by connecting SYNCO of the first MAX8655 to FSYNC of the second.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.