Top

MAX8650EVKIT

Evaluation Kit for the MAX8650

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8650 Mar 02, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 15A Output Current Capability
  • 10V to 24V Input Voltage Range
  • 3.3V Output Voltage (Adjustable 0.7V to 5.5V)
  • 500kHz Switching Frequency
  • Adjustable Output Overvoltage Protection
  • On-Board Selectable Latch-Off or Automatic Recovery
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Applications/Uses

    • Base Stations
    • DDR
    • IBA Applications
    • Network and Telecom
    • Power Modules
    • Servers
    • Storage

    Description

    The MAX8650 evaluation kit (EV kit) contains a fully assembled and tested circuit using the MAX8650 synchronous PWM step-down controller. The EV kit is designed to operate at 500kHz from a 10V to 24V input and provide an adjustable 3.3V output at up to 15A. It also allows the evaluation of other output voltages in the 0.7V to 5.5V range.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8650 Mar 02, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.