Top

MAX8649EVKIT

Evaluation Kit for the MAX8649

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8649 Aug 06, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 1.8A Guaranteed Output Current
  • I²C-Programmable VOUT (750mV to 1.38V in 10mV Steps)
  • Operates from 2.5V to 5.5V Input Supply
  • On-Chip FET and Synchronous Rectifier
  • Fixed 3.25MHz PWM Switching Frequency
  • Synchronizes to 13MHz, 19.2MHz, or 26MHz System Clock When Available
  • Small 1µH Inductor
  • Initial Accuracy 0.5% at 1.25V Output
  • 2.0% Output Accuracy Over Load, Line, and Temperature
  • Power-Save Mode Increases Light Load Efficiency
  • Overvoltage and Overcurrent Protection
  • Thermal-Shutdown Protection
  • On-Board USB-to-I²C Interface

Applications/Uses

  • Cell Phones and Smartphones
  • PDAs and MP3 Players

Description

The MAX8649 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8649 1.8A step-down regulator. The EV kit operates from a 2.5V to 5.5V supply voltage and outputs a voltage programmable from 0.75V to 1.38V at up to 1.8A. An on-board USB-to-I²C interface and EV kit software control the output voltage, operating modes, and other features of the IC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8649 Aug 06, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .