Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX8646 | Aug 20, 2008 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Internal 23mΩ On-Resistance MOSFETs
- 6A Output PWM Step-Down Regulator
- ±1% Output Accuracy over Load, Line, and Temperature
- Operates from 2.35V to 3.6V Input Supply
- Adjustable Output from 0.6V to (0.9 x VIN)
- 500kHz to 2MHz Adjustable Frequency
- Allows All-Ceramic Capacitor Design
- Programmable Soft-Start Time
- 24-Pin, 4mm x 4mm Thin QFN Package
- REFIN for DDR Termination and Tracking Applications
- Surface-Mount Components
- Assembled and Tested
Applications/Uses
- ASIC/CPU/DSP Core and I/O Voltages
- Base-Station Power Supplies
- DDR Power Supplies
- POLs
- RAID Control Power Supplies
- Telecom and Networking Power Supplies
Description
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX8646 | Aug 20, 2008 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.