Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | MAX8640 Evaluation Kit | Aug 01, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Tiny 6-Pin SC70 IC Package
- 500mA Guaranteed Output Current
- Tiny External Components: (1µH/2.2µF or 2.2µH/4.7µF)
- 24µA Quiescent Current
- ±1% Initial Accuracy
- Ultra-Fast Line and Load Transient Response
- Low Output Ripple at All Loads
- Fully Assembled and Tested
Applications/Uses
- Cell Phones, PDAs, DSCs, MP3s
- I/O Power
- Microprocessor/DSP Core Power
- Other Handhelds Where Space Is Limited
Description
Simplified Block Diagram
Technical Docs
Data Sheet | MAX8640 Evaluation Kit | Aug 01, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .