Top

MAX863_EVKIT

Evaluation Kit for the MAX863

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX863 Jun 12, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Output Voltages: Preset 5V and 3.3V, or User-Defined
  • Output Currents:
    • 700mA at 5V, 1.1A at 3.3V (VIN = 2.4V)
    • 350mA at 5V, 600mA at 3.3V (VIN = 1.5V)
  • Low-Battery Detector
  • Fully Assembled and Tested
  • Proven PC Board Layout

Applications/Uses

  • 2- and 3-Cell Portable Equipment
  • Dual Supply (Logic and LCD)
  • Handheld Instruments (PDAs, Palmtops)
  • Organizers
  • Palmtop Computers
  • PDAs and Other Handheld Devices
  • Translators

Description

The MAX863 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the MAX863 dual, step-up DC-DC controller. The EV kit is factory preset to provide 5V and 3.3V outputs at 700mA and 1.1A, respectively (VIN = 2.4V). Both outputs can also be set to other voltages by pin-strapping or with external resistors.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX863 Jun 12, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .