Top

MAX8627_EVKIT

Evaluation Kit for the MAX8627

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8627 Dec 01, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1MHz PWM Switching Frequency
  • True Shutdown™ Output
  • Up to 95% Efficiency
  • 1.0A Guaranteed Output Current at VIN > 3V
  • Fast Soft-Start Eliminates Inrush Current
  • 20µA (typ) Quiescent Current
  • 0.1µA Logic-Controlled Shutdown
  • Tiny 14-Pin, 3mm x 3mm TDFN IC Package
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones, PDAs, MP3 Players
  • DSC Motors and Backup Power
  • Microprocessor/DSP Core Power
  • Portable Handheld Devices

Description

The MAX8627 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8627 step-up converter. The MAX8627 EV kit operates from a 1.8V to 5.5V supply, and provides up to 1A output current from its 5V output. The output voltage can be adjusted from 3V to 5V by changing a resistor on the board.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8627 Dec 01, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.