Top

MAX8625AEVKIT

Evaluation Kit for the MAX8625A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8625A Aug 28, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.5V to 5.5V Input-Voltage Range
  • 3.3V Preset Output Voltage
  • Programmable Output Voltage from 1.25V to 4.2V
  • Glitch-Free Step-Up/Step-Down Transitions
  • Selectable Switching Modes
    • FPWM Mode
    • High-Efficiency Skip Mode
  • Soft-Start
  • Output Overload Protection
  • Thermal Protection
  • Small 3mm x 3mm, 14-Pin TDFN IC Package
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Hard Disk Drive (HDD)
  • DSCs and Camcorders
  • MP3 Players and Cellular Phones
  • PDAs and Smartphones

Description

The MAX8625A evaluation kit (EV kit) is a fully assembled and tested PCB demonstrating the MAX8625A step-up/step-down switching regulator. The MAX8625A utilizes Maxim's proprietary H-bridge topology that provides seamless transitions through all converter operating modes without the glitches commonly seen with other similar devices. The MAX8625A EV kit converts a 2.5V to 5.5V DC input to a preprogrammed 3.3V output capable of providing up to 800mA. The output voltage is also programmable from 1.25V to 4.2V by use of a resistor-divider. The MAX8625A EV kit provides on-board jumper settings that allow programming one of two switching modes: fixed-frequency PWM (FPWM) or high-efficiency skip. Additional on-board jumpers allow enable or shutdown of the MAX8625A IC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8625A Aug 28, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .