Top

MAX8621ZEVKIT

Evaluation Kit for the MAX8621Y/MAX8621Z

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Two 500mA Step-Down DC-DC Converters
    • Up to 4MHz Switching Frequency
    • Adjustable Output from 0.6V to 3.3V
  • Four Low-Noise LDOs with Pin-Programmable Output Voltages
  • One Open-Drain Driver
  • 30ms (min) Reset Timer
  • Power-On/Off Control Logic and Sequencing
  • 4mm x 4mm x 0.8mm, 24-Pin Thin QFN
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Handsets
  • Digital Cameras
  • MP3 Players
  • Smartphones and PDAs
  • Wireless Local Area Networks (WLANs)

Description

The MAX8621Z evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX8621Z dual step-down, DC-DC power-management IC for portable devices. The MAX8621Z EV kit BUCK1 and BUCK2 4MHz hysteretic step-down DC-DC converters are preset to 1.375V and 1.8V output voltages, respectively, and each can supply 500mA output current. The OUT1 and OUT2 LDOs each supply 2.6V (default EV kit setting) at 300mA. The OUT3 and OUT4 LDOs each supply 1.8V and 3V (default EV kit setting), respectively, at 150mA. Proper power sequencing is built in to the MAX8621Y/MAX8621Z. The four LDO output voltages are pin selectable by SEL1 and SEL2 for flexibility. OUT2, OUT3, and OUT4 have individual logic-controlled shutdown. A microprocessor reset output (active-low RESET) monitors VOUT1 and warns the system of impending power loss, allowing safe shutdown. Active-low RESET asserts during power-up, power-down, shutdown, and fault conditions when VOUT1 is below its regulation voltage. An additional 200mA driver output is provided to control LED backlighting or provide an open-drain connection for resistors such as in feedback networks. The MAX8621Z EV kit operates from a 2.6V to 5.5V supply voltage. The MAX8621Z EV kit can also evaluate the MAX8621Y. To evaluate the MAX8621Y, order a free sample along with this EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.