Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | MAX8620Y Evaluation Kit | Jun 08, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 1.8V, 500mA, 2.5MHz Step-Down DC-DC Converter
- Up to 92% High-Efficiency Step-Down Converter
- Internal Synchronous Rectifier
- Two Low-Noise, 300mA LDOs with Jumper-Selectable Output Voltages
- 30ms (min) Active-Low RESET Output Signal
- Demonstrates Hands-Free Enabling
- Power Sequencing and On/Off Control Logic
- Overcurrent and Thermal Protection
- Tiny 3mm x 3mm, 14-Pin TDFN Package with Exposed Pad
- Fully Assembled and Tested
Applications/Uses
- Cellular Handsets
- Microprocessor and DSP Solutions including MSM™, Intel XScale™, ARM™, and OMAP™
- PDAs
- Smartphones/PDA Phones
- Wireless Local Area Networks (WLANs)
Description
The MAX8620Y EV kit is configured to operate over a 2.7V to 5.5V input range. The MAX8620Y EV kit stepdown converter's output voltage is configured for 1.8V at 500mA, and the two LDOs can be configured through jumpers to nine different output voltages in the 1.8V to 3.3V range. This makes the MAX8620Y suitable for DSP or microprocessor (µP) power-management applications in handsets, PDAs, smartphones, and other portable applications.
Simplified Block Diagram
Technical Docs
Data Sheet | MAX8620Y Evaluation Kit | Jun 08, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.