Top

MAX8611EVKIT

Evaluation Kit for the MAX8611V, MAX8611, and MAX8613
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
  • 95% Efficient Synchronous-Rectified DC-DCs
  • 85% Efficient DC-DCs for CCD, LCD, WLED, and/or OLED
  • Auxiliary Power for Motors
  • True Shutdown™ Step-Up Converters
  • Overload Protection
  • Low-Dropout (100% Duty Cycle) Step-Downs
  • Compact 48-Pin, 6mm x 6mm Thin QFN IC Package
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX8611 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) for evaluating the MAX8611V digital still camera power management IC. It accepts an input supply of 2.8V to 4.2V (typically an Li+ battery) and provides the output supplies typically used by a digital still camera. The MAX8611 EV kit comes with the MAX8611V installed, but can also be used to evaluate the MAX8611 and the MAX8613.