Top

8-Channel PMICs for Digital Camera Power Supplies

Industry's Smallest 8-Channel DSC Power Solutions

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 95% Efficient Synchronous-Rectified DC-DCs
  • 90% Efficient Boost-Buck Operation
  • 85% Efficient DC-DCs for CCD, LCD, WLED, and/or OLED
  • Auxiliary Power for Motors (MAX8610/MAX8611/MAX8611V)
  • Internal Compensation
  • True Shutdown Step-Up Converters
  • Overload Protection
  • Soft-Start for Controlled Startup Current
  • Low-Dropout (100% Duty Cycle) Step-Downs
  • Regulated Current for Up to 6 White LEDS
  • Open-LED Overvoltage Protection
  • Transformerless Inverting Converter for CCD
  • Adjustable 1MHz to 2MHz Switching Frequency
  • 3% Frequency Accuracy
  • 1µA Shutdown Supply Current
  • CCD Voltage Sequencing
  • Voltage Tracking for Core and Logic (MAX8611/MAX8613/MAX8611V)
  • Compact 48-Pin, 6mm x 6mm Thin QFN Package

Applications/Uses

Description

The MAX8610–MAX8613/MAX8611V are highly efficient complete power-supply solutions for digital still cameras (DSCs) and digital video cameras (DVCs). Seven internal-MOSFET DC-DC converters provide up to 95% efficiency and generate all critical power supplies in DSC systems. They also feature True Shutdown™, as well as internal compensation to minimize external component count. One additional converter operates with an external MOSFET for optimum design flexibility. In all, eight converter channels include:
  • Synchronous-rectified step-up with True Shutdown.
  • Two synchronous-rectified step-down (MAX8611/MAX8613/MAX8611V) or step-up (MAX8610/MAX8612) converters power DSC system, I/O, and AFE blocks.
  • Low-VOUT (down to 1V), synchronous-rectified step-down to power a DSP core.
  • High-output-voltage step-up for CCD bias.
  • Transformerless inverter for negative CCD bias.
  • High-output-voltage step-up for white LEDs, OLED display, or other output.
  • Auxiliary DC-DC boost (MAX8611/MAX8610/MAX8611V) or inverting (MAX8612/MAX8613) controller.
The MAX8611/MAX8613/MAX8611V operate in 1-cell lithium-ion (Li+) and dual-battery (Li+ and 2 AA) designs. The MAX8610/MAX8612 operate in 2 AA designs.

Simplified Block Diagram

MAX8610, MAX8611, MAX8611V, MAX8612, MAX8613: Typical Operating Circuit MAX8610, MAX8611, MAX8611V, MAX8612, MAX8613: Typical Operating Circuit Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .