Top

MAX8594EVKIT

Evaluation Kit for the MAX8594

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8594 Jan 20, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Minimum External Components
  • Efficient Step-Down DC-DC Powers CPU Core
  • 1V/1.3V Selectable Core Voltage, 250mA
  • Main LDO 3.3V, 500mA
  • SD Card Output 3.3V, 500mA
  • Second Core LDO 1.8V, 50mA
  • High-Efficiency LCD Boost
  • LCD 0V True Shutdown when Off
  • Fully Assembled and Tested
  • Applications/Uses

    • Cell Phones/Cordless Phones
    • Handheld Devices
    • MP3 Players
    • Organizers
    • PDAs

    Description

    The MAX8594 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX8594 5-output PMIC with DC-DC core supply for low-cost PDAs. The MAX8594 COR1 4MHz step-down DC-DC converter supplies a pin-selectable 1V or 1.3V output at 250mA. A MAIN LDO supplies 3.3V at 500mA. A secure-digital (SD) card-slot output supplies 3.3V at 500mA, and a COR2 LDO supplies 1.8V at 50mA. Each output has its own logic-controlled enable. An LCD bias boost DC-DC converter features an on-board MOSFET and True Shutdown™ when off and has its own logiccontrolled enable. A µP reset output clears 20ms (typ) after the COR1 output achieves regulation to ensure an orderly start. Included on the MAX8594, and available on the EV kit, are low-battery and dead-battery monitors. The MAX8594 EV kit operates from a 3.1V to a 5.5V supply.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8594 Jan 20, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .