Top

MAX8582EVKIT

MAX8582 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX8582 Evaluation Kit Jan 25, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 600mA Step-Down Converter
  • 60mΩ (typ) Bypass Mode with Integrated MOSFET
  • Dynamically Adjustable Output from 0.4V to VIN
  • Up to 94% Efficiency
  • Low Output Ripple at All Loads
  • 2.7V to 5.5V Input-Voltage Range
  • 0.1µA Shutdown Mode
  • Output Short-Circuit Protection
  • Thermal-Shutdown Protection
  • 10-Pin, 3mm x 3mm, TDFN Package

Applications/Uses

  • WCDMA/NCDMA Cell Phones
  • Wireless PDAs, Smartphones

Description

The MAX8582 evaluation kit (EV kit) evaluates the MAX8582 1.5MHz pulse-width modulated (PWM) step-down DC-DC converter. The circuit is optimized for powering power amplifiers (PAs) in wireless applications. The MAX8582 EV kit output voltage is adjustable from 0.4V to VIN using the REFIN input and can deliver 600mA of load current in low-power mode. In high-power mode the output is shorted to the input by an internal MOSFET. The MAX8582 EV kit can also evaluate the MAX8581. To evaluate the MAX8581, order a free sample along with this EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet MAX8582 Evaluation Kit Jan 25, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.