Top

MAX8571_EVKIT

Evaluation Kit for MAX8570, MAX8571, MAX8572, MAX8573, MAX8574, MAX8575

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 18V Output Voltage, Adjustable from VCC Up to 28V
  • Built-In Safety Features Protect Against Output Faults
  • True Shutdown™
  • 87% Efficiency
  • Up to 800kHz Switching Frequency
  • 0.01µA Shutdown Current
  • Fully Assembled and Tested
  • Applications/Uses

    • Cell Phones/Cordless Phones
    • Handy Terminals
    • LCD Bias Generators
    • Organizers
    • Palmtop Computers
    • PDAs and Other Handheld Devices
    • Polymer LEDs (OLED)

    Description

    The MAX8571 evaluation kit (EV kit) contains a fully assembled and tested circuit for evaluating the MAX8571 step-up converter. This circuit operates with 2.7V to 5.5V input supply and provides a regulated 18V output at up to 10mA. The output voltage is adjustable from VCC to 28V by changing resistors on the EV kit. The MAX8571 EV kit contains a second unpopulated circuit to accomodate a larger inductor and diode for the higher-current-limited MAX8574 and MAX8575. Either circuit can be used to evaluate any of the parts in the MAX8570 family.

    Simplified Block Diagram

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .