Top

Evaluation Kit for the MAX856

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX856 May 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Low 0.8V to 6V Input Supply Voltage
  • New µMAX® Package
  • 85% Efficiency at 100mA
  • 25µA Quiescent Current
  • 1µA Shutdown Mode
  • 125mA and 500mA Switch Current Limits Permit Use of Low-Cost Inductors
  • Up to 500kHz Switching Frequency
  • ±1.5% Reference Tolerance Over Temperature
  • Low-Battery Detector (LBI/LBO)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • 2-Cell and 3-Cell Battery-Operated Equipment
  • 3.3V to 5V Step-Up Conversion
  • Glucose Meters
  • Medical Instrumentation
  • Palmtop Computers
  • Personal Data Communicators/Computers
  • Portable Data-Collection Equipment

Description

The MAX856 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board. It can also evaluate the MAX858 or the adjustable-output MAX857/MAX859.

The MAX856—MAX859 are CMOS, step-up, DC-DC switching regulators for small, low input voltage or battery-powered systems. The MAX856/MAX858 accept a positive input voltage between 0.8V and 6V and convert it to a higher, pin-selectable output voltage of 3.3V or 5V. The MAX857/MAX859 adjustable versions accept 0.8V to 6V input voltages and generate a higher, adjustable output voltage in the 2.7V to 6V range. Typical full-load efficiencies for the MAX856-MAX859 are greater than 85%.

A movable jumper on the EV kit selects either a 3.3V or 5.0V output voltage. Additional pads on the board's solder side accommodate resistors for the LBI/LBO low-battery detector or MAX857/MAX859 output adjustment.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX856 May 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .