Top

MAX8569EVKIT

Evaluation Kit for the MAX8569A/MAX8569B
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Output Current Up to 200mA
  • 1.5V to 5.5V Input Voltage Range
  • BATT Connected to OUT in Shutdown for Backup Power
  • Up to 90% Efficiency
  • 7µA Typical Quiescent Current
  • < 1µA Shutdown Supply Current
  • Internal Synchronous Rectifier
  • 750mA (typ) Switch Current Limit
  • Active-Low RST Output (MAX8569B)
  • Adjustable Output Voltage (MAX8569A)
  • Fixed 3.0V or 3.3V Output Voltage (MAX8569B)
  • Fully Assembled and Tested PCB
  • Lead(Pb)-Free and RoHS Compliant

Applications/Uses

  • Battery Backup
  • Cordless Phones
  • Digital Cameras
  • Local 3.3V to 5V Supplies
  • Medical Diagnostic Equipment
  • PC Cards
  • PDAs and Smartphones

Description

The MAX8569 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the MAX8569A or MAX8569B 200mA step-up boost converter. The EV kit comes with the MAX8569B installed. The application circuits provide a 3.3V output voltage capable of sourcing a maximum of 200mA load current from a 1.5V to 5.5V input source. The MAX8569 features internal MOSFETs to reduce cost and size. It also includes skip mode, which optimizes efficiency at light loads to improve battery life. The MAX8569 EV kit can also be used to evaluate the MAX8569A and MAX8569B30 with minor PCB modification.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.