Top

MAX8566EVKIT

Evaluation Kit for the MAX8566

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8566 Jul 08, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Internal 8mΩ On-Resistance MOSFETs
  • 10A Output PWM Step-Down Regulator
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.3V to 3.6V Input Supply
  • Adjustable Output from 0.6V to (0.87 x VIN)
  • 250kHz to 2.4MHz Adjustable Frequency or SYNC Input
  • Allows All Ceramic Capacitor Design
  • SYNCOUT Drives 2nd Regulator 180° Out-of-Phase
  • Prebiased or Monotonic Soft-Start
  • Programmable Soft-Start Time
  • Output Tracking or Sequencing
  • 32-Lead, 5mm x 5mm Thin QFN Package
  • REFIN for DDR Termination Applications
  • Surface-Mount Components
  • Assembled and Tested

Applications/Uses

  • ASIC/CPU/DSP Core Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Fiber Power Supplies
  • Network-Power Supplies
  • POL Power Supplies
  • Telecom Power Supplies

Description

The MAX8566 evaluation kit (EV kit) demonstrates the MAX8566 integrated 10A step-down converter. The EV kit generates a 1.8V output voltage at load currents up to 10A from a 2.3V to 3.6V input voltage range. The MAX8566 switches at 1MHz and provides over 95% efficiency with the supplied components. The MAX8566 EV kit comes fully assembled and tested.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8566 Jul 08, 2008

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .