Top

MAX8554EVKIT

Evaluation Kit for the MAX8553, MAX8554

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8553, MAX8554 Apr 05, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 20A Output-Current Capability
  • 10.8V to 13.2V Input Voltage Range
  • Quick-PWM™ Control for Fast Loop Response
  • Up to 92% Efficiency
  • No External Bias Supply Required
  • Foldback Current Limit
  • Overvoltage Protection
  • Fully Assembled and Tested

Applications/Uses

  • AGTL Bus Termination Supplies
  • ASIC and CPU Core Voltages
  • DDR I and DDR II Memory Power Supplies
  • Notebook and LCD-PC Power Supplies
  • Servers and Storage Applications
  • Wide-Input Power Supplies

Description

The MAX8554 evaluation kit (EV kit) is a fully assembled and tested circuit using the MAX8554 step-down controller. The EV kit comes with the MAX8554 installed and provides a 2.5V output at up to 20A using an input supply between 10.8V and 13.2V and an operating frequency of 200kHz. The same circuit board can also be used to evaluate the MAX8553 tracking step-down controller. To evaluate the MAX8553, order a free sample of the MAX8553EEE along with this EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8553, MAX8554 Apr 05, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.