Top

MAX8550EVKIT

Evaluation Kit for the MAX8550, MAX8550A, MAX8551

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • VDDQ Preset to 2.5V/12A
  • VTT 1.25V Source/Sink 1.5A Continuous/3A Peak
  • VTTR 1.25V Source/Sink 10mA
  • VIN Range: 9V to 20V
  • Optimized Switching Frequency: 600kHz
  • Overvoltage/Undervoltage Protection
  • Standby
  • Independent Shutdown
  • Power OK
  • Applications/Uses

    • DDR I and DDR II Memory Power Supplies
    • Desktop Computers
    • Game Consoles
    • Graphic Cards
    • Networking
    • Notebooks and Desknotes
    • RAID

    Description

    The MAX8550 evaluation kit (EV kit) is designed to evaluate the MAX8550 DDR power-supply solution for notebooks, desktops, and graphics cards. The EV kit board produces VDDQ at the output of the synchronous PWM buck, VTT at the output of the sourcing/sinking LDO linear regulator, and VTTR at the output of the reference buffer.

    The VDDQ output is preset to 2.5V and sources up to 12A. The VTT output is always VDDQ/2 and can source/sink up to 3A of peak current and 1.5A of continuous current. The VTTR output is also always VDDQ/2 and can source/sink up to 10mA.

    The MAX8550 EV kit was conveniently designed with jumpers to select the OVP/UVP, TON, SKIP-bar, STBY, and SHDN_-bar modes. The board's default settings enable OVP (overvoltage protection), 600kHz switching frequency, low-noise PWM mode, VDDQ, VTT, and VTTR.

    The VIN input accepts voltages from 9V to 20V and VDD requires a 5V bias supply.

    The EV kit comes with the MAX8550 installed. Contact the factory for free samples of the MAX8550A or MAX8551 to evaluate these parts.

    Simplified Block Diagram

    Technical Docs

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.