Top

MAX8546EVKIT

Evaluation Kit for the MAX8545, MAX8546, MAX8548

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 10V to 24V Input Range (MAX8546)
  • 300kHz Operation
  • 2.5V at 6A Output
  • Foldback Short-Circuit Protection
  • Low-Cost Solution
  • Evaluates the MAX8545, MAX8546, and MAX8548
  • Fully Assembled and Tested

Applications/Uses

  • Cable Modems and Routers
  • Desktops and Desknotes
  • Graphic Card and Video Supplies
  • Networking Power Supplies
  • Notebook Docking Station Supplies
  • PCI Express® Power Supplies
  • Set-Top Boxes
  • Telecom Power Supplies

Description

The MAX8546 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX8546 step-down DC-DC converter.

The EV kit comes with a MAX8546 IC installed. The EV kit's circuit is optimized for a 10V to 24V input range and 300kHz switching frequency, and delivers 2.5V at 6A to the output. To evaluate the MAX8545 or MAX8548, replace the IC with the desired part and refer to the MAX8545/MAX8546/MAX8548 data sheet to select the appropriate components for the EV kit.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.