Top

MAX8544EVKIT

Evaluation Kit for the MAX8544

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8544 Sep 09, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 15A Output Current Capability
  • 10.8V to 13.2V Input Voltage Range
  • Prebias Startup
  • Lossless Inductor Current Sensing
  • Enable Input
  • Adjustable Soft-Start
  • Overvoltage Protection
  • Selectable Latch-Off or Automatic Recovery
  • Fully Assembled and Tested
  • Applications/Uses

    • Networks and Telecom
    • Servers
    • Storage
    • Wireless Base Stations

    Description

    The MAX8544 evaluation kit (EV kit) contains a fully assembled and tested circuit using the MAX8544 stepdown controller. The MAX8544 circuit is designed to operate from a 10.8V to 13.2V input and provide a 2.5V output at up to 15A. The EV kit contains a second circuit (not populated) for evaluating the MAX8543. By changing the appropriate external components, both circuits can be configured to operate with input voltages from 3V to 13.2V and provide an output that is adjustable from 0.8V to (0.9 x VIN).

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8544 Sep 09, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.