Top

MAX8538EVKIT

Evaluation Kit for the MAX8538

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8538 Feb 10, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Out-of-Phase Operation
  • 91% Efficiency
  • 600kHz Switching Frequency
  • Independent POK_ and EN_ for Flexible Sequencing
  • Adjustable Soft-Start and Soft-Stop for Each Output
  • Lossless, Adjustable Hiccup Current Limit
  • Output Overvoltage Protection
  • 28-Pin QSOP Package
  • Fully Assembled and Tested
  • Applications/Uses

    • Broadband Routers
    • DDR Memory Power Supplies
    • Networking Systems
    • Notebooks and Desknotes
    • Power Combiner in Advanced VGA Cards
    • Power DSP Core Supplies
    • RAMBUS Memory Power Supplies
    • Servers and Storage Systems
    • xDSL Modems and Routers

    Description

    The MAX8538 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8538 dual, PWM, synchronous buck controller. The EV kit uses an all-ceramic-capacitor solution to generate a 2.5V output voltage and a second 3.3V output voltage both at load currents up to 5A and an input voltage range of 4.5V to 23V. The switching frequency is set to 600kHz.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8538 Feb 10, 2006

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .