Top

MAX8537EVKIT

Evaluation Kit for the MAX8537

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8537 Aug 02, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Complete DDR Supplies: VDDQ, VTT, and VTTR
  • Out-of-Phase Operation
  • 90% Efficiency
  • 400kHz Switching Frequency
  • Independent POK_ and EN_ for Flexible Sequencing
  • Adjustable Soft-Start and Soft-Stop for Each Output
  • Lossless Adjustable Hiccup Current Limit
  • Output Overvoltage Protection
  • 28-Pin QSOP Package
  • Fully Assembled and Tested
  • Applications/Uses

    • Broadband Routers
    • DDR Memory Power Supplies
    • Networking Systems
    • Notebooks and Desknotes
    • Power Combiner in Advanced VGA Cards
    • Power DSP Core Supplies
    • RAMBUS Memory Power Supplies
    • Servers and Storage Systems
    • xDSL Modems and Routers

    Description

    The MAX8537 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX8537 dual, out-of-phase, PWM synchronous buck controller. The EV kit is a complete power-management solution for a double-date-rate (DDR) memory supply. It generates the main memory voltage (VDDQ), the tracking sinking/ sourcing termination voltage (VTT), and the reference voltage (VTTR). The EV kit takes a 12V input voltage and converts the voltage down to 2.5V for the VDDQ supply, 1.25V for the VTT supply, and 1.25V for the VTTR reference. The 2.5V (VDDQ) supply is capable of sourcing 20A, the 1.25V (VTT) supply is capable of sinking/sourcing 8A, and VTTR is capable of sinking/sourcing 15mA.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX8537 Aug 02, 2004

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

    Sampling:
    Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.