Top

MAX8525EVKIT

Evaluation Kit for the MAX8523, MAX8525

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8523, MAX8525 Mar 19, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Quad-Phase Current-Mode EV Kit
  • Parallel Operation for 200A Output
  • VRM 10.0 Compatible (Easily Modified for VRM 10.x)
  • Rapid-Active Average Current Sensing
  • Fastest Voltage Positioning
  • High-Speed Accuracy and Efficiency
  • Low Bulk Output-Capacitor Count
  • 12V Input Voltage
  • 0.8375V to 1.5875V Output Voltage Range (6-Bit DAC)
  • 100A Load-Current Capability (25A Each Phase)
  • 210kHz Switching Frequency (Adjustable)
  • Dynamic VID Change
  • Differential Remote Voltage Sensing
  • Power-Good Output
  • 28-Pin QSOP Package (MAX8525)
  • 16-Pin QSOP Package (MAX8523)
  • Fully Assembled and Tested

Applications/Uses

  • Desknotes and LCD PCs
  • Desktop Computers
  • High-End Switches and Routers
  • Servers and Workstations
  • Voltage Regulator Modules (VRMs)

Description

The MAX8525 evaluation kit (EV kit) demonstrates the high-power, dynamically adjustable multiphase VRM 10.0 application circuit. This DC-DC converter steps down high-voltage input, generating a precision, lowvoltage CPU-core VCC rail. The MAX8525 EV kit meets the Intel® VRM 10 CPU's transient voltage specification and includes logic-to-interface with the CPU powergood signal. The MAX8525 EV kit consists of the MAX8525 current-mode, step-down controller and the MAX8523 high-speed, dual-phase MOSFET gate driver. The MAX8525 EV kit includes rapid-active average current sensing and voltage positioning, thereby reducing power dissipation and bulk output-capacitance requirements. Quad-phase operation reduces input-ripple-current requirements and output voltage ripple.

The MAX8525 EV kit is a fully assembled and tested circuit board that provides a digitally adjustable 0.8375V to 1.5875V output voltage range (6-bit, on-board DAC, 12.5mV increments) from a 12V input source. Each phase delivers up to 25A output current for a total of 100A. The EV kit operates at a 210kHz switching frequency and has superior line- and load-transient responses. Two EV kits can be paralleled for true 8-phase interleaved operation up to 200A. The MAX8525 EV kit can easily be modified to meet Intel's VRM 10.x requirements. Contact the factory for details.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8523, MAX8525 Mar 19, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.