Top

MAX8513EVKIT

Evaluation Kit for the MAX8513

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8513 May 15, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Input Voltages
    • 9V to 16V
  • Output Voltages
    • 3.3V Output at 2A (Step-Down DC-DC Converter)
    • 2.5V Output at 1.5A (First LDO Regulator)
    • 12V Output at 0.100A (Second LDO Regulator)
  • Adjustable Outputs
  • Configurable Power-Up Sequencing for Outputs
  • Adjustable Soft-Start and Foldback Current Limit
  • Adjustable Input Power-Fail Circuit
  • Switching Frequency Up to 1.4MHz
  • Capable of Synchronizing to an External Clock
  • Open-Drain POR and PFO Outputs
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Dashboard Electronics
  • Set-Top Boxes
  • Wireless Routers
  • xDSL, Cable, ISDN Modems, and Routers

Description

The MAX8513 evaluation kit (EV kit) demonstrates the MAX8513's standard application circuit. This EV kit operates from 9V to 16V, generating three positive output voltages.

The MAX8513 EV kit includes a voltage-mode synchronous step-down controller and two positive regulator gain blocks. The main synchronous step-down controller provides a 3.3V output with 2A output current. The positive regulator gain blocks use an external n-channel MOSFET pass transistor to generate 2.5V with 1.5A output current from the main 3.3V output, and an external pnp pass transistor to generate 12V with 0.100A output current using a coupled inductor from the step-down converter. The EV kit operates at 1.4MHz switching frequency, allowing the use of ceramic capacitors.

The MAX8513 EV kit can be reconfigured for other input voltage ranges or output voltages by selecting appropriate external components. The EV kit circuit features adjustable soft-start, current-limit, input power-fail detect (PFI), power-on reset (POR), powerfail output (PFO) and configurable power sequencing. Operation up to 1.4MHz allows the use of tiny surface- mount components and improves data rate in DSL applications by reducing noise interference.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8513 May 15, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.