Top

MAX8506EVKIT

Evaluation Kit for the MAX8506, MAX8507, MAX8508

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.6V to 5.5V Input Voltage Range
  • 1MHz Fixed-Frequency PWM Switching
  • 600mA Output Current
  • Adjustable Output Voltages
    • 1.76 x REFIN (MAX8506)
    • 2 x REFIN (MAX8507)
    • Set by External Feedback Resistors (MAX8508)
  • Low 0.1µA (typ) Quiescent Current in Shutdown Mode
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • WCDMA/NCDMA Cell Phones
  • Wireless Modems
  • Wireless PDAs, Palmtops, and Notebook Computers

Description

The MAX8506 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX8506 1MHz pulse-width-modulated (PWM) step-down DC-DC converter optimized for powering the power amplifier (PA) in wireless applications. The EV kit can dynamically control the output voltage in the 0.4V to VIN range from a 2.6V to 5.5V input. It can deliver 600mA of load current. The MAX8506 EV kit can also be used to evaluate the MAX8507, which has a different gain, and the MAX8508, whose output can be externally programmed for fixed 0.75V to 3.4V.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.