Top

MAX8505EVKIT

Evaluation Kit for the MAX8505

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8505 Apr 20, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.6V to 5.5V Input Voltage Range
  • Output Voltage
    • Preset to 1.2V (by External Voltage-Divider)
    • 0.8V to 85% of VIN Output Voltage Range
  • 3A Output Current
  • 1MHz Switching Frequency
  • POK (Power-OK) Output
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • µP/ASIC/DSP/FPGA Core and I/O Supplies
  • Chipset Supplies
  • Network and Telecom Equipment
  • Server, RAID, and Storage Systems

Description

The MAX8505 evaluation kit (EV kit) provides a 1.2V output voltage from a 2.6V to 5.5V input source, and delivers 3A output current. The MAX8505 EV kit includes the MAX8505 step-down switching regulator with an internal high-efficiency switch. The EV kit operates in PWM mode at a fixed 1MHz frequency, allowing use of the small-size external components.

The MAX8505 EV kit is a fully assembled and tested surface-mount printed circuit board. It can also be used to evaluate other output voltages, from 0.8V up to 85% of VIN, by changing the feedback resistors R2 and R3.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX8505 Apr 20, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .