Top

MAX8504EVKIT

Evaluation Kit for the MAX8500, MAX8503, MAX8504

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Integrated 0.25Ω Bypass PFET
  • Externally Fixed 1.25V Output Voltage
  • 600mA Output Current
  • Adjustable Output Voltages (1.25V to 2.5V)
  • 2.6V to 5.5V Input Voltage Range
  • Low 0.1µA (typ) Quiescent Current in Shutdown Mode
  • Evaluates MAX8500/MAX8503 Converters (Adjustable Output 0.4V to VIN)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • NCDMA/WCDMA Cellular Phones
  • Wireless PDAs and Modems

Description

The MAX8504 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX8504 1MHz pulse-width modulated (PWM) step-down DC-to-DC converter optimized for powering the power amplifier (PA) in wireless applications. The EV kit provides a 1.25V output from a 2.6V to 5.5V input range and can deliver 600mA of load current. The output voltage can be reconfigured to voltages in the range of 1.25V to 2.5V by adding two resistors. The MAX8504 EV kit can also be used to evaluate the MAX8500 and the MAX8503 converters that can dynamically control the output voltage from 0.4V to VIN.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .