Top

Evaluation Kit for the MAX848, MAX849

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX848, MAX849 Oct 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 250mA to 850mA Output Current!

  • 90% Efficiency
  • Proven PC Board Layout
  • Fully Assembled and Tested
  • 2-Channel Analog-to-Digital Converter (ADC) with Serial Output for Voltage Monitoring

Applications/Uses

  • Cell Phones
  • Digital Cordless Phones
  • Handheld Instruments (PDAs, Palmtops)
  • Local 3.3V to 5V Supplies
  • Palmtop Computers
  • PCS Phones
  • Personal Communicators

Description

The MAX849 evaluation kit (EV kit) is an assembled and tested PC board that implements a complete, one-cell to three-cell, high-power, low-noise, step-up DC-DC power converter that's ideal for portable phones and other battery-operated equipment. With a 3.3V output voltage, use one or two cells to get a 250mA to 700mA output current. With a 5V output voltage, use three cells or one lithium-ion (Li-Ion) battery to get an 850mA output current.

The board includes clips for a standard AA-size battery, and provides a 10-pin header for user interfacing.

To evaluate the MAX848, order a free sample of the MAX848ESE along with the MAX849 EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX848, MAX849 Oct 01, 1996

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.