Top

MAX77874EVKIT

Evaluation Kit for the MAX77874

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77874 Jul 20, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Quad-Phase Core Buck Regulator
    • Test Points for Both Local Output and Remote Sense
    • Exercise DVS with Simple GUI Tool
  • On-Board Load Pulse Generator Circuit
    • Adjust Load Current with Parallel Resistor Loads
    • Easily Perform Load Transients with the Press of a Button
  • I2C Interface
    • Access Through USB Port or Directly Through SDA and SCL Test Points
  • Lead-Free and RoHS Compliant
  • Software GUI and Command Module
  • Assembled and Tested

Applications/Uses

  • AI, Machine Vision, Embedded Microprocessors
  • DSLR, Mirrorless, Action Cameras
  • Gaming, Drones, Robots, Virtual Reality
  • Smartphones, Tablets, Ultrabooks

Description

The MAX77874 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77874. The EV kit allows for easy evaluation of the MAX77874 quad-phase core buck regulator by providing access to the I2C bus and including an on-board load pulse generator circuit. The EV kit also serves as a guide for layout and design with the MAX77874.

Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77874.

Simplified Block Diagram

MAX77874EVKIT: Board Photo MAX77874EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77874 Jul 20, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .