Top

MAX77827EVKIT

Evaluation Kit for the MAX77827

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX77827 Jun 14, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Sense Points for High-Accuracy Measurements
  • Accessible Test Points for EN, POK, and OUTS
  • Output Voltage Adjustable Through SEL
  • FPWM and Skip Mode Configurable (Skip Mode Default)
  • UVLO Rising = 2.6V, UVLO Falling = 1.9V (MAX77827CEWC+)

Applications/Uses

  • 1-Cell Li+ Battery Powered Equipment
  • Internet of Things (IoT) Devices
  • NB-IoT Devices
  • Smartphones/Portable/Wearables

Description

The MAX77827 evaluation kit (EV kit) provides a proven design to evaluate the MAX77827, a 1.6A buck-boost converter. The IC is capable of 1.8V to 5.5V input and is output voltage adjustable between 2.3 to 5.3V (through SEL pin). The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be adjusted by changing the SEL resistor value (R3). Two GPIO pins are available to support Force PWM and EN functions. The EV kit is compatible with any version of the MAX77827 WLP IC (MAX77827CEWC+ is the default).

Simplified Block Diagram

MAX77827EVKIT: Board Photo MAX77827EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX77827 Jun 14, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .